IESNA:LM-63-2002
[TEST]P1437667
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7C-760-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 7xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.92A 350.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43071.9
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5999.2 6035.9 5693.1 5019.7 4640.2 4603.5 4628.0 4725.9 4921.8 5178.9 5460.5 6035.9 7297.0 8839.7 10590.4 12304.5 13626.8 14655.2 
15904.0 16748.8 17201.8 17250.8 16234.6 15279.6 14459.3 12916.7 9757.9 6623.6 5289.1 3477.1 1261.1 673.4 453.0 244.9 171.4 97.9 0.0 
5999.2 6048.2 5705.4 5044.2 4664.7 4615.7 4652.4 4750.4 4934.0 5215.6 5509.5 6048.2 7309.2 8900.9 10737.4 12341.2 13749.2 14949.1 
16026.5 16895.7 17458.9 17495.7 16381.5 15426.5 14532.8 12965.6 9941.5 6831.8 5289.1 3489.3 1261.1 697.9 465.2 257.1 171.4 97.9 0.0 
5999.2 6035.9 5729.9 5142.2 4725.9 4664.7 4701.4 4811.6 5007.5 5313.6 5656.4 6146.1 7223.5 8888.6 10700.6 12512.6 14177.7 15573.5 
16908.0 18095.6 18769.0 19001.6 18720.0 17458.9 16381.5 15157.2 11949.4 8043.8 5705.4 3881.1 1701.8 820.3 550.9 367.3 281.6 159.2 0.0 
5999.2 6048.2 5791.1 5264.6 4848.3 4799.4 4811.6 4934.0 5166.7 5509.5 5974.7 6550.2 7333.7 8815.2 10676.1 12720.8 14594.0 16222.4 
17765.0 19099.5 20042.3 20642.2 20740.1 20568.7 19772.9 18340.4 17263.0 15524.5 12475.9 7921.4 3171.0 1310.0 808.1 526.5 379.5 
183.6 0.0 
5999.2 6072.7 5876.8 5546.2 5105.4 5019.7 5068.7 5215.6 5485.0 5913.5 6488.9 7211.3 8007.1 9121.2 10712.9 12745.3 15022.5 17091.6 
18646.5 20005.5 21021.7 21707.3 22246.0 22797.0 23005.1 22588.9 21903.2 20789.1 18144.5 12867.7 6807.3 2607.8 1261.1 673.4 379.5 
183.6 0.0 
5999.2 6060.4 5962.5 5803.3 5534.0 5387.0 5485.0 5742.1 6060.4 6501.2 7174.6 8056.1 9096.8 10137.4 11472.0 13271.7 15438.8 17556.9 
19356.6 20360.6 21131.9 21927.7 22760.3 23849.9 24915.1 25735.4 26114.9 26274.1 24241.7 18487.4 11006.7 4481.0 1726.3 808.1 391.8 
171.4 0.0 
5999.2 6109.4 6072.7 6084.9 6084.9 6072.7 6170.6 6476.7 6929.7 7554.1 8325.4 9304.9 10455.8 11827.0 13394.2 15206.2 16699.8 18120.1 
19344.4 20434.0 21462.5 22490.9 23911.1 25429.3 26739.3 27192.3 26139.4 24094.8 21560.4 17581.4 10712.9 4187.2 1346.8 648.9 281.6 
85.7 0.0 
5999.2 6097.2 6146.1 6268.6 6464.5 6721.6 7125.6 7541.9 8105.1 8790.7 9696.7 10859.8 12218.8 13847.2 15646.9 17556.9 19099.5 20189.2 
21107.4 22099.1 23396.9 24866.1 26225.1 27155.6 26237.4 24290.7 21915.5 18842.4 14226.7 8227.5 3930.1 2007.9 1126.4 661.1 416.3 
146.9 0.0 
5999.2 6097.2 6219.6 6427.7 6746.1 7199.1 7799.0 8521.3 9390.6 10345.6 11472.0 12794.2 14336.9 16148.9 18205.8 20115.7 21633.9 22870.5 
23837.7 25172.2 26923.0 28624.8 29616.5 28845.2 26849.5 24658.0 21535.9 16406.0 10419.0 5411.5 2938.4 1665.1 1126.4 795.8 465.2 183.6 
0.0 
5999.2 6084.9 6207.3 6476.7 6844.0 7346.0 8007.1 8753.9 9733.4 10700.6 11900.5 13296.2 15034.8 16883.5 19099.5 21254.3 23164.3 24866.1 
26323.1 28086.1 30424.6 32297.8 33167.1 32089.7 29506.3 25943.5 21229.9 14826.6 8190.8 4175.0 2277.3 1420.2 955.0 648.9 404.0 208.1 
0.0 
5999.2 6035.9 6158.4 6440.0 6856.2 7394.9 8019.4 8888.6 9831.4 10872.0 12133.1 13553.3 15242.9 17079.4 19258.7 21499.2 23274.5 24817.1 
26017.0 27363.7 29065.6 30045.0 29959.3 28049.4 24780.4 20936.0 16467.2 10786.3 5778.8 2852.7 1726.3 1077.4 722.4 416.3 281.6 122.4 0.0 
5999.2 6023.7 6121.6 6366.5 6733.8 7223.5 7823.5 8545.8 9451.8 10345.6 11374.0 12549.4 13896.1 15438.8 17189.6 19136.3 20911.5 22258.3 
23347.9 24486.6 25588.5 25857.8 25111.0 22650.1 19454.6 15916.3 12206.6 7896.9 4162.7 2154.8 1383.5 893.8 526.5 269.4 171.4 85.7 0.0 
5999.2 5987.0 6048.2 6219.6 6501.2 6893.0 7358.2 7896.9 8496.8 9170.2 9855.8 10639.4 11594.4 12659.6 13981.8 15500.0 16687.6 17642.6 
18022.1 18083.3 17936.4 16761.1 14532.8 11080.2 7860.2 5644.2 4052.5 2620.1 1530.4 1003.9 673.4 453.0 281.6 146.9 73.5 24.5 0.0 
5999.2 5913.5 5827.8 5815.6 5840.0 5925.8 6011.5 6060.4 6121.6 6072.7 5925.8 5693.1 5521.7 5509.5 5791.1 6170.6 6231.8 5644.2 4713.7 
3844.4 2938.4 2154.8 1689.6 1346.8 1089.7 881.5 685.6 514.2 379.5 281.6 208.1 146.9 97.9 49.0 12.2 12.2 0.0 
5999.2 5766.6 5509.5 5252.4 5007.5 4762.6 4444.3 3905.6 3220.0 2620.1 2363.0 2375.2 2534.4 2791.5 2987.4 2938.4 2509.9 1946.7 1444.7 1163.1 
1028.4 955.0 857.0 734.6 599.9 502.0 404.0 355.1 306.1 269.4 220.4 183.6 122.4 49.0 12.2 0.0 0.0 
5999.2 5693.1 5240.1 4750.4 4260.7 3660.7 2852.7 2081.4 1763.0 1701.8 1689.6 1689.6 1714.1 1750.8 1652.8 1334.5 1003.9 844.8 746.8 661.1 612.2 
563.2 514.2 465.2 428.5 404.0 367.3 281.6 208.1 159.2 97.9 61.2 24.5 12.2 0.0 0.0 0.0 
5999.2 5595.2 4983.0 4309.6 3550.6 2669.0 1848.7 1591.6 1530.4 1457.0 1395.7 1346.8 1297.8 1224.3 1065.2 844.8 722.4 612.2 526.5 477.5 428.5 
404.0 367.3 355.1 318.3 281.6 244.9 208.1 159.2 110.2 85.7 49.0 24.5 0.0 0.0 0.0 0.0 
5999.2 5509.5 4725.9 3930.1 2999.6 1971.2 1603.9 1505.9 1432.5 1346.8 1261.1 1150.9 1052.9 942.7 808.1 697.9 599.9 514.2 453.0 416.3 379.5 355.1 
330.6 306.1 281.6 257.1 220.4 171.4 146.9 122.4 85.7 49.0 12.2 0.0 0.0 0.0 0.0 
5999.2 5399.3 4579.0 3599.5 2522.1 1689.6 1542.7 1469.2 1383.5 1297.8 1187.6 1052.9 930.5 808.1 697.9 612.2 538.7 465.2 428.5 391.8 355.1 330.6 306.1 
281.6 244.9 220.4 183.6 146.9 122.4 97.9 61.2 24.5 0.0 0.0 0.0 0.0 0.0 
5999.2 5374.8 4456.6 3428.1 2179.3 1616.1 1530.4 1457.0 1371.2 1273.3 1150.9 1028.4 893.8 771.3 661.1 575.4 514.2 453.0 404.0 367.3 330.6 306.1 269.4 
244.9 220.4 171.4 134.7 122.4 97.9 73.5 36.7 12.2 0.0 0.0 0.0 0.0 0.0 
5999.2 5362.6 4395.3 3281.2 2020.1 1603.9 1518.2 1444.7 1371.2 1273.3 1138.6 1003.9 869.3 759.1 661.1 587.7 526.5 477.5 416.3 367.3 318.3 293.8 257.1 
232.6 195.9 134.7 97.9 85.7 61.2 36.7 24.5 0.0 0.0 0.0 0.0 0.0 0.0 
5999.2 5313.6 4383.1 3293.4 2007.9 1591.6 1518.2 1444.7 1359.0 1261.1 1138.6 1003.9 881.5 771.3 673.4 599.9 538.7 477.5 416.3 367.3 318.3 293.8 257.1 
232.6 195.9 134.7 97.9 73.5 61.2 36.7 12.2 0.0 0.0 0.0 0.0 0.0 0.0 
